Parameter list
Param
Name | Type | Value | Description |
|---|---|---|---|
TCPADS_MAXUDP_BUFFSIZE | UDINT | 16#2000 | Max. byte length of the internal UDP send/receive buffer (8192 bytes). |
TCPADS_TLS_HOSTNAME_SIZE | UDINT | 255 | Max. length of the host name string. |
TCPADS_TLS_CERTIFICATE_PATH_SIZE | UDINT | 255 | Max. length of the certificate path string. |
TCPADS_TLS_KEY_PASSWORD_SIZE | UDINT | 255 | Max. length of the certificate password path string. |
TCPADS_TLS_PSK_IDENTITY_SIZE | UDINT | 255 | Max. length of the PSK identity string. |
TCPADS_TLS_MAX_PSK_KEY_SIZE | UDINT | 128 | Max. byte length of the PSK key. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TF6310 v3.3.15.0 or later TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_TcpIp (Communication) |