FB_TlsSocketListen

The function block FB_TLsSocketListen can be used to open a new listener socket secured via TLS via the TwinCAT TCP/IP Connection Server. Via a listener socket, the TwinCAT TCP/IP Connection Server can 'listen' for incoming connection requests from remote clients. The socket handle created with the function block FB_TlsSocketCreate can then be used by the function block FB_SocketAccept to accept an incoming client request. If a listener socket is no longer required, it can be closed with the function block FB_SocketClose. The listener sockets on an individual computer must have unique IP port numbers. Programming samples for using this function block can be found in our samples.
Inputs
VAR_INPUT
sSrvNetId : T_AmsNetId:='';
sLocalHost : T_IPv4Addr:='';
nLocalPort : UDINT:=0;
flags : ST_TlsListenFlags:=DEFAULT_TLSLISTENFLAGS;
bExecute : BOOL;
tTimeout : TIME:=T#5s;
END_VARName | Type | Description |
|---|---|---|
hListener | T_HSOCKET | Socket handle, which was created via the function block FB_TlsSocketCreate. |
sSrvNetId | T_AmsNetId | String containing the network address of the TwinCAT TCP/IP Connection Server. For the local computer (default) an empty string may be specified. |
sLocalHost | T_IPv4Addr | Local server IP address (Ipv4) in the form of a string (e.g. 172.13.15.2). For a server on the local computer (default), an empty string may be entered. |
nLocalPort | UDINT | Local server IP port (e.g. 200). |
flags | Additional (optional) server connection settings. | |
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
tTimeout | TIME | Maximum time allowed for the execution of the function block. |
Inputs/outputs
VAR_IN_OUT
hListener : T_HSOCKET;
END_VARName | Type | Description |
|---|---|---|
hListener | T_HSOCKET | Connection handle to the new listener socket. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This output is active if the function block is activated. It remains active until acknowledgement. |
bError | BOOL | If an error should occur during the transfer of the command, then this output is set once the bBusy output was reset. |
nErrId | UDINT | If an bError output is set, this parameter returns the TwinCAT TCP/IP Connection Server error number. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TF6310 v3.3.15.0 or later TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_TcpIp (Communication) |