Send
This method enables to send UDP frames. The method returns TRUE if a valid sACN frame has been sent.
Syntax
Method Send: BOOL
VAR_INPUT
sSourceName : STRING;
sRemoteHost : T_IPv4Addr := ‘239.255.0.1’;
nDMXUniverse : UINT := 1;
nPriority : USINT := 100;
bPreviewData : BOOL := FALSE;
bStreamTerminated : BOOL := FALSE;
pDMXData : POINTER TO BYTE;
bForceSynchron : BOOL := TRUE;
nSynchronUniverse : UINT := 0;
END_VAR
VAR_INPUT
sSourceName : Source Name.
sRemoteHost : Target IPv4 address. Unicast and multicast addresses are possible.
nDMXUniverse : Target DMX Universe.
nPriority : Data priority if multiple sources.
bPreviewData : Option Bit: Preview_Data.
bStreamTerminated : Option Bit: Stream_Terminated.
pDMXData : Pointer to DMX data.
bForceSynchron : New Option Bit of sACN-2016: Force_Synchronization.
nSynchronUniverse : Synchronization Universe, ignored in sACN-2009.
![]() | 1. After the rising edge of 2. |