I_Connect
METHODS
Connect: Create a TCP connection.
Disconnect: Terminate a TCP connection.
Send: Send QRC frames.
M_Receive: Receive QRC frames.
PROPERTIES
Properties | Type | Access | Description |
|---|---|---|---|
aRxFrame | ARRAY[0..QRC_NUMBER_OF_CONTROL] OF T_MaxString | Get | As soon as the falling edge of |
sTxFrame | STRING(QRC_BUFFER_SIZE) | Set | As soon as the falling edge of |
Connect
This method enables creating a TCP connection.
Method Connect : BOOL
This process is finished as soon as the return value is TRUE.
Disonnect
This method enables terminating a TCP connection.
Method Disonnect : BOOL
This process is finished as soon as the return value is TRUE.
Send
This method enables sending a QRC frame and to get the response frame from Q-SYS device automatically after sending.
Method Send : I_ResExtract
This method is finished as soon as the falling edge of bBusy occurs and property aRxFrame is not empty. The response frame can be fetched at property aRxFrame.
Receive
This method enables receiving a QRC frame.
Method Receive : I_ResExtract
This method is finished as soon as the falling trigger of bBusy is triggered and property. aRxFrame is not empty. The response frame can be fetched at property aRxFrame.
aRxFrame
List of received QRC response frames.
PROPERTY aRxFrame : ARRAY[0..QRC_NUMBER_OF_CONTROL] OF T_MaxStringsTxFrame
A QRC frame which is ready to send to Q-SYS device.
PROPERTY sTxFrame : STRING(QRC_BUFFER_SIZE)