FB_QRC_Mixer

This function block allows several different values to be set on a named mixer.
![]() | Definition of a named mixer: a mixer component with a unique name. |
Syntax
FUNCTION_BLOCK FB_QRC_ChangeGroup
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
END_VAR
Outputs
Name | Type | Description |
|---|---|---|
bError | BOOL | Set when an error has occurred. Error details are located in the Error List window. |
ipResultMessage | I_TcMessage | Enables error handling with the Tc3_EventLogger. |
Methods
Name | Description |
|---|---|
FB_init | Initialization method |
SetCrossPointGain | Set crosspoint gain value for mixer inputs and outputs. |
SetCrossPointDelay | Set crosspoint delay for mixer inputs and outputs. |
SetCrossPointMute | Mute or unmute crosspoint for mixer inputs and outputs. |
SetCrossPointSolo | Enable or disable crosspoint solo for mixer inputs and outputs. |
SetInputGain | Set gain for mixer inputs. |
SetInputMute | Mute or unmute mixer inputs. |
SetInputSolo | Enable or disable solo for mixer inputs. |
SetOutputGain | Set gain for mixer outputs. |
SetOutputMute | Mute or unmute mixer outputs. |
SetCueMute | Mute or unmute mixer cues. |
SetCueGain | Set gain for mixer cues. |
SetInputCueEnable | Enable or disable cues for mixer inputs. |
SetInputCueAfi | Enable or disable Cue-AFL (After Fader Level) for mixer inputs. |
Example
The syntax supports either numbers separated by spaces or commas, ranges of numbers, or all numbers (*). It supports negation of the selection with the "!" operator.
Here are a few examples:
Input/output | Description |
|---|---|
* | All |
1 2 3 | Channels 1, 2, 3 |
1-6 | Channels 1 to 6 |
1-6 9 | Channel 1 to 6 and 9 |
1-3 5-9 | Channel 1 to 3 and 5 to 9 |
1-8 !3 | Channel 1 to 8 except 3 |
* !3-5 | All except channels 3 to 5 |
