ST_PJLink_Projector_Status
TYPE ST_PJLink_Projector_Status
STRUCT
stAVMT : ST_PJLink_AVMT_Status; //Struct with information about the AV-mute status.
stCLSS : ST_PJLink_CLSS_Status; //Struct with information about the PJLink-class status.
stERST : ST_PJLink_ERST_Status; //Struct with information about the error status.
stINF1 : ST_PJLink_INF1_Status; //Struct with information about the manufacturer.
stINF2 : ST_PJLink_INF2_Status; //Struct with information about the product.
stINFO : ST_PJLink_INFO_Status; //Struct with further information about the projector.
stINPT : ST_PJLink_INPT_Status; //Struct with information about the current media input.
stINST : ST_PJLink_INST_Status; //Struct with information about all available media inputs.
stLAMP : ST_PJLink_LAMP_Status; //Struct with information about the lamp status.
stNAME : ST_PJLink_NAME_Status; //Struct with information about the projector name.
stPOWR : ST_PJLink_POWR_Status; //Struct with information about the Power status.
stSNUM : ST_PJLink2_SNUM_Status; //Struct with information about the Serialnumber.
stSVER : ST_PJLink2_SVER_Status; //Struct with information about the Software Version.
stINNM : ST_PJLink2_INNM_Status; //Struct with information about the name of Input Terminal.
stIRES : ST_PJLink2_IRES_Status; //Struct with information about the Input Resolution.
stRRES : ST_PJLink2_RRES_Status; //Struct with information about the recommended resolution.
stFILT : ST_PJLink2_FILT_Status; //Struct with information about the Filter usage time.
stRLMP : ST_PJLink2_RLMP_Status; //Struct with information about the lamp part number.
stRFIL : ST_PJLink2_RFIL_Status; //Struct with information about the filter part number.
stSVOL : ST_PJLink2_SVOL_Status; //Struct with information about the Speaker Volume.
stMVOL : ST_PJLink2_MVOL_Status; //Struct with information about the Mic Volume.
stFREZ : ST_PJLink2_FREZ_Status; //Struct with information about the freeze status.
END_STRUCT
END_TYPEThis structure is used to bundle all the information that are received from the projector (output parameter: stProjStatus).