FTP Client Return Codes

Hex

Dez

Description

0x00008001

32768 + 1 := 32769

Internal Error TwinCAT FTP Client.

0x00008002

32768 + 2 := 32770

File Error (e.g. File not found, Access denied)

0x00008003

32768 + 3 := 32771

Transmission Error (e.g. Connection broken)

0x00008004

32768 + 4 := 32772

Connecting Error. Couldn't create connection to a FTP Server.

0x00008005

32768 + 5 := 32773

Connection Error. No respond received from the FTP Server.

 

 

 

0x000081F4

32768 + 500 = 33268

Syntax error, command unrecognized. This may include errors such as command line too long.

0x000081F5

32768 + 501 = 33269

Syntax error in parameters or arguments.

0x000081F6

32768 + 502 = 33270

Command not implemented.

0x000081F7

32768 + 503 = 33271

Bad sequence of commands.

0x000081F8

32768 + 504 = 33272

Command not implemented for that parameter.

0x00008212

32768 + 530 = 33298

Not logged in.

0x00008214

32768 + 532 = 33300

Need account for storing files.

0x00008226

32768 + 550 = 33318

Requested action not taken. File unavailable (e.g., file not found, no access).

0x00008227

32768 + 551 = 33319

Requested action aborted. Page type unknown.

0x00008228

32768 + 552 = 33320

Requested file action aborted. Exceeded storage allocation (for current directory or dataset).

0x00008229

32768 + 553 = 33321

Requested action not taken. File name not allowed.

0x000081A5

32768 + 421 = 33189

Service not available, closing control connection. This may be a reply to any command if the service knows it must shut down.

0x000081A9

32768 + 425 = 33193

Can't open data connection.

0x000081AA

32768 + 426 = 33194

Connection closed; transfer aborted.

0x000081C2

32768 + 450 = 33218

Requested file action not taken.

0x000081C3

32768 + 451 = 33219

Requested action aborted. Local error in processing.

0x000081C4

32768 + 452 = 33220

Requested action not taken. Insufficient storage space in system.File unavailable (e.g., file busy).


Requirements

Development Environment

Target Platform

PLC Libraries to include

TwinCAT v3.0 Build 3102

PC or CX (x86)

Tc2_FTP