ST_FTP_FileDetails
Syntax
TYPE ST_FTP_FileDetails:
STRUCT
bDir : BOOL;
sPermission: STRING(10);
nSize : UDINT;
nFilecode : UDINT;
tTimestamp : DT;
sOwner : STRING(79);
sGroup : STRING(79);
sFilename : STRING(79);
END_STRUCT
END_TYPE
Parameter
Name | Type | Description |
---|---|---|
bDir | BOOL | Specifies whether it is a file or a directory (not supported by every FTP server). |
sPermission | STRING | Specifies the permission parameters of the file/directory (not supported by every FTP server). |
nSize | UDINT | Specifies the size of the file. |
nFilecode | UDINT | Returns the file code (not supported by every FTP server). |
tTimstamp | DT | Specifies the timestamp of the file. |
sOwner | STRING | Returns the user (not supported by every FTP server). |
sGroup | STRING | Specifies the associated group (not supported by every FTP server). |
sFilename | STRING | Specifies the name of the file/directory. |
Requirements
Development Environment |
Target Platform |
PLC Libraries to include |
---|---|---|
TwinCAT v3.0 Build 3102 |
PC or CX (x86) |
Tc2_FTP |