FB_FTP_DirCreate

Directories can be created on an FTP server with the function block FB_FTP_DirCreate. This function block uses an already open connection to an FTP server.
Inputs
VAR_INPUT
sNetID : T_AmsNetId := '';
hFTP : T_HFTP := 0;
sDirName : T_MaxString:= '';
bExecute : BOOL;
tTimeout : TIME := T#15s;
END_VARName | Type | Description |
|---|---|---|
sNetID | T_AmsNetId | A string containing the AMS network ID of the target device, at which the ADS command is directed. |
hFTP | T_HFTP | Handle of the FTP server. |
sDirectory | T_MaxString | The name of the directory to be created. |
bExecute | BOOL | The function block is executed with the rising edge. |
tTimeout | TIME | Indicates the timeout period. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | The command is in the process of being transmitted by ADS. No new command will be accepted as long as "bBusy" remains TRUE. |
bError | BOOL | Becomes TRUE, as soon as an error occurs. |
nErrID | UDINT | Returns the corresponding error code in the event of a set bError output. |
Requirements
|
Development Environment |
Target Platform |
PLC Libraries to include |
|---|---|---|
|
TwinCAT v3.0 Build 3102 |
PC or CX (x86) |
Tc2_FTP |