FB_FTP_FileDownloadEx

FB_FTP_FileDownloadEx 1:

Files can be transferred from an FTP server to a ADS-Device with the function block FB_FTP_FileDownloadEx. The connection type used is Passive FTP.

FB_FTP_FileDownloadEx 2: Inputs

VAR_INPUT
sNetID    : T_AmsNetId  := '';
sHost     : T_IPv4Addr  := '127.0.0.1';
nPort     : UDINT       := 21;
sUsername : STRING      := '';
sPassword : STRING      := '';
sSrcFile  : T_MaxString := '';
sDesFile  : T_MaxString := '';
bExecute  : BOOL;
tTimeout  : TIME        := T#15s;
END_VAR

Name

Type

Description

sNetID

T_AmsNetId

A string containing the AMS network ID of the target device, at which the ADS command is directed.

sHost

T_IPv4Addr

A string containing the IPv4 address of the FTP server.

nPort

UDINT

FTP Port (default 21).

sUsername

STRING

User name for FTP server authentication.

sPassword

STRING

Password for FTP server authentication.

sSrcFile

T_MaxString

Source file to be copied from the FTP server.

sDesFile

T_MaxString

Destination filename with path specification.

bExecute

BOOL

The function block is executed with the rising edge.

tTimeout

TIME

Indicates the timeout period.

FB_FTP_FileDownloadEx 3: Outputs

VAR_OUTPUT
bBusy     : BOOL;
bError    : BOOL;
nErrID    : UDINT;
nProgress : UDINT;
END_VAR

Name

Type

Description

bBusy

BOOL

The command is in the process of being transmitted by ADS. No new command will be accepted as long as "bBusy" remains TRUE.

bError

BOOL

Becomes TRUE, as soon as an error occurs.

nErrID

UDINT

Returns the corresponding error code in the event of a set bError output.

nProgress

UDINT

Displays the current status of the transmission in percent. With CE FTP server no intermediate values are returned only 0% and 100%.

Requirements

Development Environment

Target Platform

PLC Libraries to include

TwinCAT v3.0 Build 3102

PC or CX (x86)

Tc2_FTP