FB_FTP_OpenEX

With the function block FB_FTP_OpenEx a connection to an FTP server can be established. The handle returned can then be used to perform further actions on the FTP server. Additionally, the connection type - Passive or Active FTP - can be selected.
Inputs
VAR_INPUT
sNetID : T_AmsNetId := '';
sHost : T_IPv4Addr := '127.0.0.1';
nPort : UDINT := 21;
eMode : E_FTP_ConnMode := eConnMode_PASSIVE;
sUsername : STRING := '';
sPassword : STRING := '';
bExecute : BOOL;
tTimeout : TIME := T#15s;
END_VAR
Name | Type | Description |
---|---|---|
sNetID | T_AmsNetId | A string containing the AMS network ID of the target device, at which the ADS command is directed. |
sHost | T_IPv4Addr | A string containing the IPv4 address of the FTP server. |
nPort | UDINT | FTP Port (default 21). |
eMode | FTP connection type (Active / Passive). | |
sUsername | STRING | User name for FTP server authentication |
sPassword | STRING | Password for FTP server authentication |
bExecute | BOOL | The function block is executed with the rising edge. |
tTimeout | TIME | Indicates the timeout period. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
hFTP : T_HFTP;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | The command is in the process of being transmitted by ADS. No new command will be accepted as long as "bBusy" remains TRUE. |
bError | BOOL | Becomes TRUE, as soon as an error occurs. |
nErrID | UDINT | Returns the corresponding error code in the event of a set bError output. |
hFTP | T_HFTP | Handle of the FTP connection. |
Requirements
Development Environment |
Target Platform |
PLC Libraries to include |
---|---|---|
TwinCAT v3.0 Build 3102 |
PC or CX (x86) |
Tc2_FTP |