Tc3_FTP: TcFtpClientEventClass

These are the registered events of the TcFtpClientEventClass:

nEventId (dec)

sEventText

0

None

1000

NoError SUCCESS

1001

Connect Failure

1002

Connection Closed

1003

Socket Error

1004

Nameresolution Failure

1005

Pending

1006

Protocol Error

1007

ProxyName Resolution Failure

1008

Receive Failure

1009

Operation Aborted

1010

Unclassifiable Error

1011

Send Failure

1012

Server Protocol Violation

1013

Timeout

1014

Async Error

1015

Operation Failure

1016

Out Of Bounds

1100

Any Connection Open

1101

Host Connection Open

1102

File Location Error

1103

File Content Error

1104

Not Configured

1105

Parameter Null Error

1106

Parameters Improper

1107

Authentication Error

1108

Not Connected

1109

Unknown Action

1110

Busy Try Again

1111

Setup Fail

1112

Not Initialized

1255

Undefined Error