System Requirements
FTP client version 4.x or higher:
Technical data | Description |
---|---|
Operating system | Windows 10 TwinCAT/BSD |
Target platforms | PC architecture (x86, x64) |
.NET version | 8.0 |
TwinCAT version | TwinCAT 3.1 Build 4026 or higher |
TwinCAT installation level | TwinCAT 3 XAE, XAR |
Required TwinCAT license | TF6300 TwinCAT FTP Client |
FTP client version up to 3.x:
Technical data | Description |
---|---|
Operating system | Windows Embedded Standard 7 Windows 10 |
Target platforms | PC architecture (x86, x64) |
.NET version | .NET Framework 2.0 SP1 |
TwinCAT version | TwinCAT 3.0 Build 3102 or higher |
TwinCAT installation level | TwinCAT 3 XAE, XAR |
Required TwinCAT license | TF6300 TwinCAT FTP Client |
![]() | .NET 8 The product from version 4.x is based on .NET 8, but is delivered as a "self-contained executable" so that a separate installation of the .NET runtime is not required. |
![]() | Tc2_FTP and Tc3_FTP The PLC library Tc3_FTP, which provides support for SFTP, is only available for TwinCAT 3.1 Build 4026 and higher. The previous Tc2_FTP library can still be used under older TwinCAT 3 versions for compatibility reasons. |