Settings dialog
The Settings dialog is required for settings such as the IP address and other basic settings. It is divided into two basic settings, which are indicated by the index numbers.
The index 0xF800
contains all the settings that are used when the system is started.
The index 0xF900
contains the settings that are valid in the running system. The actual valid settings are important if basic settings are not made via the Settings dialog but have been changed via the PLC.
The IP address is a virtual IP address and initially has nothing to do with the IP setting of the operating system (OS). It is recommended to use a different network class than the one selected in the OS. If the IP address of the EtherNet/IP™ scanner is still the same as that of the OS, set the value 255.255.255.255
under IP address (0xF800:21
). (See also Firewall recommendation)

Index 0xF800:0 Master Settings
Configuration parameters of the EtherNet/IP™ scanner
Index 0xF800:1 Number
Box Id
Index 0xF800:3 Product Name
Name of the device
Index 0xF800:4 Device Type
Device type
Index 0xF800:5 Vendor ID
Vendor number
Index 0xF800:6 Product Code
Product code
Index 0xF800:7 Revision
Version
Index 0xF800:8 Serial Number
Serial number (see object 0xF900
)
Index 0xF800:20 MAC Address
MAC address (see object 0xF900
)
Index 0xF800:21 IP Address
Possible values:
0
: IP address is assigned dynamically by the DHCP service- Otherwise: statically assigned IP address.
Index 0xF800:22 Network Mask
Possible values:
0
: Subnet mask is assigned dynamically by the DHCP service- Otherwise: statically assigned subnet mask.
Index 0xF800:23 Gateway Address
Possible values:
0
: DHCP service is used,- Otherwise: statically assigned gateway address.
Index 0xF800:24 DHCP Max Retries
Possible values;
0
: Continuous repetition of DHCP addressing attempts.- Currently only this mode is implemented, as of: 10-2017
Index 0xF800:25 TCP/IP TTL
"Time to live" value for Unicast TCP/UDP communication
Index 0xF800:26 TCP/IP UDP Checksum
Checksum function (Unicast)
Possible values:
0
: UDP checksums disabled,1
: UDP checksums enabled
Index 0xF800:27 TCP/IP TCP Timeout
Timer for inactive TCP/IP connection in seconds
0
: Timer disabled
Index 0xF800:28 MultiCast TTL
"Time to live" value for multicast UDP communication
Index 0xF800:29 MultiCast UDP Checksum
Checksum function (Multicast):
0
: UDP checksums disabled1
: UDP checksums enabled
Index 0xF800:2A Forward Class3 to PLC
Message forwarding to the PLC
See Changing EtherNet/IP settings
Index 0xF800:2B Advanced Slave Options
"Store Category" parameter:
- Bit9=Cat2
- Bit8=Cat1
Index 0xF900 Scanner Info
The current valid settings are displayed here; these may differ from object 0xF800
.
The object 0xF900
shows you the active parameters.