Overview

The function TF6281 is an EtherNet/IP™ scanner or master. Here you can connect EtherNet/IP™ slaves.
TF6281 is a software extension that turns an Ethernet interface with Intel® chipset into an EtherNet/IP™ scanner. The real-time driver for the Ethernet interface must be installed for this purpose. The driver is part of the TwinCAT system. This driver is pre-installed on Beckhoff IPCs and can be used on almost all hardware platforms with Intel® Ethernet chipset. If you are using a third-party PC, you may need to check or install it.

TC3 Function: EtherNet/IP™ Scanner TF6281

Technical data

TF6281

Requires

TC1200 from build 4022.14, without TC1200 it is not possible to use the full functionality of the function

Target System

Windows 10, Windows CE, TwinCAT/BSD

Performance class (pp)

20

30

40

50

60

70

80

90

X

X

X

X

X

X

Technical data of the EtherNet/IP™ scanner

TF6281

4022.0

Remote Nodes (Boxes) [Producer Object counts 1]

128

Client Connections

128

Server Connections

128

CIP Connections

256

Produced Tag

12

Consumed tag for each EtherNet/IP™ device

12

Ordering information

TF6281-00pp

TwinCAT 3 EtherNet/IP™ Scanner

EtherNet/IP™

Overview 1:

EtherNet/IP™ (Ethernet Industrial Protocol, EIP) is a real-time Ethernet protocol, which was disclosed and standardized by the ODVA (Open DeviceNet Vendor Association). This protocol is based on TCP, UDP and IPv4.

Further information can be found at www.odva.org or https://en.wikipedia.org/wiki/EtherNet/IP.