Error Codes function blocks
Error | Code (hex) | Description |
---|---|---|
no error | 0x00000000 | No error |
communication timeout: not able to establish session to remote node | 0xEE000001 | Timeout - connection to the "remote node" cannot be established |
communication timeout - no response from remote node | 0xEE000002 | Timeout - no response from "remote node" |
invalid parameter size in ads request | 0xEE000003 | Invalid parameter size in ADS request |
communication driver: not ready | 0xEE000004 | Driver is not ready |
communication driver: out of memory | 0xEE000005 | Driver out of memory |
invalid syntax in ads request (f.e. symbolname too long or invalid syntax | 0xEE000006 | Invalid syntax in the ADS request (e.g. symbol name too long or invalid syntax)
|
local tag name not found | 0xEE000007 | Local tag name not found |
local tag array index does not exist | 0xEE000008 | Local tag array index does not exist |
number of elements extends local tag | 0xEE000009 | Number of elements exceeds the local tag |
local tag datatype does not match | 0xEE00000A | Data type of the local tag does not match |
number elements extends remote tag | 0xEE00000B | Number of elements exceeds the remote tag |
remote tag datatype does not match | 0xEE00000C | Data type of the remote tag does not match |
remote node reports: link address not valid (invalid slot) | 0xEE00000D | "Remote node" reports: link address not valid (invalid slot) |
path segment error (CIP Data Table RW: remote tag name not found) | 0xEE00000E | Error in path segment (in case of CIP data table RW: remote tag name not found |
path destination error (CIP Data Table RW: remote tag array index invalid) | 0xEE00000F | Error in destination path (in case of CIP data table RW: remote tag array index invalid) |
In FB internally generated error: timeout | 0xEEFF0001 | In function block internally generated error: timeout |
in FB internally generated error: destination data buffer to small | 0xEEFF0002 | In function block internally generated error: destination data buffer too small |
in FB internally generated error: source data buffer to large | 0xEEFF0003 | In function block internally generated error: source data buffer too large |
unsuccessful statuscode from remote node | 0xEEFE0000 | unsuccessful status code from "remote node |
in FB internally generated error, undefined | 0xEEFF0000 | In function block internally generated error, undefined |