Object description

Offset

Name

Data Type

SubIndex

Store Category

1

2

0x00..0x01

ID

UINT16

1

 

 

0x02..0x03

Reserved

UINT16

-

 

 

0x04..0x23

Product Name

BYTE[32],
STRING(31)

3

 

X

0x24..0x27

Device Type

UINT32

4

 

 

0x28..0x2B

Vendor ID

UINT32

5

 

 

0x2C..0x2F

Product Code

UINT32

6

 

X

0x30..0x33

Revision

UINT32

7

 

 

0x34..0x37

Serial Number

UINT32

8

 

 

0x38..0x7D

Reserved

BYTE[70]

-

 

 

0x7E..0x83

MAC Address

BYTE[6]

32

 

 

0x84..0x87

IP Address

UINT32

33

X

 

0x88..0x8B

Network Mask

UINT32

34

X

 

0x8C..0x8F

Gateway Address

UINT32

35

X

 

0x90..0x91

DHCP Max Retries

UINT16

36

 

 

0x92..0x93

TCP/IP TTL

UINT16

37

 

 

0x94..0x95

TCP/IP UDP Checksum

UINT16

38

 

 

0x96..0x97

TCP/IP TCP Timeout

UINT16

39

 

 

0x98..0x99

Multicast TTL

UINT16

40

 

 

0x9A..0x9B

Multicast Checksum

UINT16

41

 

 

0x9C..0x9D

Forward Class3 to PLC

UINT16

42

 

 

0x9E..0x9F

Flags

UINT16

43

 

 

0xA0..0xFF

Reserved

Byte[96]

-

 

 

Store Category

The “Store Category” determines which settings are overwritten with the values from the non-volatile memory. Bits 9 - 8 have to be set accordingly in the project under “Flags”. In order to modify both, both bits must be set.
(Bit9=Cat2, Bit8=Cat1)