Error codes TF6280
Error | Code hex / (decimal) | Description | Remedy/meaning |
|---|---|---|---|
CN_ORC_ALREADY_USED | 0x100 / (256) | Connection already in use | The connection is already established; use another connection or close this one. |
CN_ORC_BAD_TRANSPORT | 0x103 / (259) | Transport type not supported | The transport type is not supported |
CN_ORC_OWNER_CONFLICT | 0x106 / (262) | More than one guy configuring | A connection already exists; a further connection cannot be established |
CN_ORC_BAD_CONNECTION | 0x107 / (263) | Trying to close inactive conn | Faulty connection |
CN_ORC_BAD_CONN_TYPE | 0x108 / (264) | Unsupported connection type | The connection type is not supported, check your settings. |
CN_ORC_BAD_CONN_SIZE | 0x109 / (265) | Connection size mismatch | The connection size does not match, check your settings. |
CN_ORC_CONN_UNCONFIGURED | 0x110 / (272) | Connection unconfigured | Connection was not configured |
CN_ORC_BAD_RPI | 0x111 / (273) | Unsupportable RPI | The task time usually does not match; make sure that the EL6652 operates internally with 1 ms and that you can adjust this with the Cycle Time Multiplier. Otherwise adjust the task time. |
CN_ORC_NO_CM_RESOURCES | 0x113 / (275) | Conn Mgr out of connections | No further resources are available |
CN_ORC_BAD_VENDOR_PRODUCT | 0x114 / (276) | Mismatch in electronic key | Wrong vendor number |
CN_ORC_BAD_DEVICE_TYPE | 0x115 / (277) | Mismatch in electronic key | Wrong device type |
CN_ORC_BAD_REVISION | 0x116 / (278) | Mismatch in electronic key | Wrong revision number |
CN_ORC_BAD_CONN_POINT | 0x117 / (279) | Nonexistant instance number | Wrong connection number |
CN_ORC_BAD_CONFIGURATION | 0x118 / (280) | Bad config instance number | Faulty configuration |
CN_ORC_CONN_REQ_FAILS | 0x119 / (281) | No controlling connection open | Connection could not be established |
CN_ORC_NO_APP_RESOURCES | 0x11A / (282) | App out of connections | No more free connections available. |
If you cannot fix this error yourself, Support will require the following information:
- TwinCAT version and build number and a
- Wireshark® recording
Prepare Wireshark® recording
The Wireshark® recording can be created with a network hub, a network switch with port mirroring, e.g. the Beckhoff ET2000, or with the Promiscuous Mode of the TwinCAT system.
