Overview

With the TF6280 TwinCAT 3 EtherNet/IP Adapter function, you can parameterize up to 8 EtherNet/IP adapters in combination with a network-capable Beckhoff PC with a physical interface. This creates a virtual MAC address that you can use to operate up to 8 EtherNet/IP adapters on one PC via an Ethernet interface.

Technical data

TF6280

Requires

TC1200 from build 4020

Target system

Windows 10, Windows 11, Windows CE, TwinCAT/BSD, Beckhoff RT Linux®

Performance class (pp)

201

302

40

50

60

70

80

90

X

X

X

X

X

X

1 only with CX8290

2 only with CX9240-M910

Ordering information

TF6280-00pp

TwinCAT 3 EtherNet/IP Adapter

The TF6280 TwinCAT 3 EtherNet/IP Adapter function enables data exchange with an EtherNet/IP scanner; both multicast and unicast are supported. The TF6280 TwinCAT 3 EtherNet/IP Adapter function can also behave like eight EtherNet/IP adapters.

For example:

More data can thus be transported or the scanners can be operated at different cycle times.

In an EtherNet/IP network, the TF6280 behaves as an adapter device and no further configuration via an EtherNet/IP scanner is necessary. The configurator in TwinCAT 3.1 is used for the configuration, e.g. by specifying the IP settings and the number of data. In the EtherNet/IP scanner, the data must be set exactly as it is in the adapter so that a connection can be established.

EtherNet/IP

EtherNet/IP (Ethernet Industrial Protocol, EIP) is a real-time Ethernet protocol, which was disclosed and standardized by the ODVA (Open DeviceNet Vendor Association). This protocol is based on TCP, UDP and IPv4.

Further information can be found at www.odva.org or https://en.wikipedia.org/wiki/EtherNet/IP.