Shared Device

The Shared Device feature is available from TwinCAT 2 Build 22.50 or TwinCAT 3 Build 4019.

The dialog appears if the device supports Shared Device. The information for this comes from the GSDML.

Shared Device 1:

There is an option here to allow or forbid the controller to access the individual submodules. By default the controller may access all submodules; if SharedInput is supported it is switched off.

The text messages for SharedInput have the following meanings:

"not supported" - SharedInput is not supported by the device (info from the GSDML)

"has output data" - the submodule has outputs - activation of SharedInput not possible

"no input data" - the submodule has no inputs (and also no outputs)

"no access" - access is blocked

"true" or "false" - set value for SharedInput

The settings can be changed by double-clicking on the individual submodules. If the access to a port or interface submodule is changed, then it is changed for all ports or interfaces.