Technical data
Technical data | EL6631 | EL6632 |
---|---|---|
Technology | PROFINET RT | PROFINET IRT |
Number of ports/channels | 2 (switched) | |
Ethernet-Interface | 100 BASE Tx Ethernet with 2 x RJ45 | |
Fieldbus | PROFINET RT controller | PROFINET IRT Controller |
Cable length | Up to 100 m twisted pair | |
Hardware diagnostics | Status LEDs | |
Power supply | Via the E-bus | |
Electrical isolation | 500 V (E-Bus/Ethernet) | |
Max. number of IRT-capable devices | - | 5 (depending on the cycle time and number of data) |
Max. number of RT-capable devices | 15 devices (depending on the cycle time and number of data) | |
Min. RT cycle | 1 ms | |
Min. IRT cycle | - | 500 µs |
Conformance class | B | C |
Protocol | RT | RT or IRT |
Drivers | - | TwinCAT 2.11, TwinCAT 3 |
Configuration | Via EtherCAT master | |
Current consumption via E-bus | typ. 400 mA | |
Network diagnostics | LLDP, SNMP | |
Weight | Approx. 75 g | |
Operating/storage temperature | 0...+55 °C/-25...+85 °C | |
Relative humidity | 95% without illumination | |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 | |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
Protect. class / installation pos. | IP 20/see documentation | |
Approvals/markings | CE, UL, ATEX |