Technical data
Technical data | -M930 |
|---|---|
Fieldbus | PROFINET RT Controller |
Target system | Windows XP, Windows 7/8/10, Windows CE |
PROFINET version | Conformance class B, optionally conformance class C |
Number of channels | 2 (switched) |
Ethernet-Interface | 100BASE-TX Ethernet with 2 x RJ45 |
Topology | Variable |
Number of possible IO devices | limited by CPU power and memory max. 16 for CX9020-M930 max. 32 for CX50x0-M930 max. 64 for CX51x0-M930 max. 64 for CX20xx-M930 |
Cycle time | RTC1 1 ms |
Max. number of process data | Depending on cycle time, number and type of slave, etc. |