Technical data
Technical data | TF6271 | |||||||
---|---|---|---|---|---|---|---|---|
Runtime | ||||||||
Target system | Windows XP, Windows 7/8/10, Windows CE | |||||||
PROFINET version | Conformance class B | |||||||
Number of channels | 1 | |||||||
Ethernet-Interfaces | 100BASE-TX Ethernet with 2 x RJ45 | |||||||
Topology | variable | |||||||
Number of possible devices | Limited by CPU power and memory | |||||||
Max. number of process data | Number and slave type etc., depending on cycle time | |||||||
Cycle time (min.) | RTC1 1 ms | |||||||
Performance class (pp) | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 |
– | – | x | x | x | x | x | x |
Ordering information
TF6271-00pp | TC3 PROFINET RT Controller |