Technical data
Technical data | -B930 |
---|---|
Fieldbus | PROFINET RT Device |
Data transfer rate | 100 Mbaud |
Bus interface | 2 x RJ45 switched |
Extendable process image | 1 virtual slave in addition |
Max. process image | 2 slaves x (1440 bytes in / 1440 bytes out) |
Properties | RTClass 1 |