Technical data
Technical data | TF6270 | |||||||
---|---|---|---|---|---|---|---|---|
Runtime | ||||||||
Target system | Windows XP, Windows 7/8/10, Windows CE | |||||||
PROFINET version | Conformance class B, optionally conformance class C | |||||||
Number of channels | 2 (switched) | |||||||
Ethernet interfaces | 100BASE-TX Ethernet with 2 x RJ45 | |||||||
Number of device interfaces | Supplement 8, CCAT or EL663x-0010 2 | |||||||
Topology | variable | |||||||
Quantity of user data | Maximum of one Ethernet frame length, approx. 1500 bytes of user data incl. IOPS and IOCS per device | |||||||
Cycle time (min.) | RTC1 1 ms, RTC3 250 us | |||||||
Performance class (pp) | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 |
– | – | x | x | x | x | x | x |
Ordering information
TF6270-00pp | TC3 PROFINET RT Device |