PROFINET system presentation
PROFINET is the Industrial Ethernet standard of the PNO (PROFIBUS user organization). Internationally established IT standards such as TCP/IP are used for communication.

PROFINET system description
PROFINET IO describes the exchange of data between controllers and field devices in several real-time classes: RT (software-based real-time) and IRT (hardware-supported isochronous real-time). In addition, further Ethernet traffic can be transmitted in the NRT (non-real-time) time slot of the PROFINET cycle. RT can be networked with commercially available switches; switches with corresponding hardware support are required for IRT.
Components | Comment |
---|---|
TwinCAT | |
TwinCAT PROFINET IO Device | TwinCAT as PROFINET slave |
Embedded PCs | |
Embedded PC with PROFINET RT Device fieldbus interface | |
CX50xx-B930 | Embedded PC with optional PROFINET RT Device interface |
EtherCAT Terminals | |
PROFINET IO device | |
EtherCAT Box | |
PROFINET Coupler Box for EtherCAT box modules | |
Fieldbus Box | |
IL230x-B903 | PROFINET Coupler Box for IP-Link box modules |
Bus Coupler | |
PROFINET "Compact" Bus Coupler for Bus Terminals | |
PROFINET Bus Coupler for Bus Terminals | |
PROFINET Bus Coupler for EtherCAT Terminals | |
PC Fieldbus cards | |
FC900x | PCI-Ethernet card for all Ethernet-based |
FC9x51 | Mini PCI-Ethernet card for all Ethernet-based |