Integration via an optional interface, -B930

1. Select one of the two PROFINET I/O Device CCAT options according to the configuration.
The procedure is the same in each case. Below, the following the PROFINET I/O Device CCAT (RT) is taken as an example. The available adapters are displayed directly when appended and are now available for selection. If these are to be modified or checked afterwards, this can take place on the Adapter tab.
Integration via an optional interface, -B930 1:
2. Right-click the created PROFINET Device and select Add New Item to integrate a box in the form of a GSDML. The following window then opens. At this point, select your hardware accordingly and confirm the selection with OK.
Integration via an optional interface, -B930 2:
3. In the dialog that opens, Insert Device, you define the version with which the PROFINET Device should be integrated. Confirm your choice with OK.
Integration via an optional interface, -B930 3:

Further information can be found in the chapter Creating modules/process data on the PROFINET Device.