Technical data EL6631-0010
Technical data | EL6631-0010 |
---|---|
Bus system | PROFINET RT Device |
Number of Ethernet ports | 2 |
Ethernet interface | 100BASE-TX Ethernet with 2 x RJ45 |
Cable length | up to 100 m twisted pair |
Data transfer rate | 100 Mbit/s, IEEE 802.3u auto-negotiation full duplex at 10 and 100 Mbit/s possible, settings automatic |
Diagnosis | Status LEDs |
Power supply | via the E-bus |
Current consumption via E-bus | typ. 400 mA |
Electrical isolation | 500 V (E-bus/Ethernet) |
Bit width in process image | variable (max. 2 kB for inputs and outputs) |
Configuration | via the TwinCAT System Manager |
Weight | approx. 75 g |
Permissible ambient temperature range during operation | 0 °C ... + 55 °C |
Permissible ambient temperature range during storage | -25°C ... + 85 °C |
Permissible relative air humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) |
Mounting | on 35 mm support rail according to EN 60715 |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | see notice |
Approval | CE |