EL663x
If the protocol is operated via an EL663x, an additional menu will appear on the devices.
General settings
In the case of the device (= EL6631-0010), the PROFINET name and IP can be specified via EtherCAT. This means that after a startup, the device has these default settings.
PDO mapping
Via the PDO mapping, you can select the form in which the PROFINET process data is mapped to the EtherCAT-side PDOs.
PN output behaviour IEC state is not OP
The output behavior determines what happens on the PROFINET side if the EtherCAT status of the terminal is not OP. The first two options affect only the process data. The last option results in the transfer of the producer or consumer status, hence associated Profinet alarms and diagnoses are triggered here.