MODBUS_UNITID
Modbus defines valid station addresses in the range 1 to 247. A Modbus slave only responds to telegrams that contain its own address. Address 0 is not a valid station address. It is used for broadcast telegrams to all stations. These are not answered. Addresses 248 to 255 are reserved.
The Tc2_ModbusRTU library defines further collective addresses. This enables a station to respond to several addresses.
TYPE MODBUS_UNITID :
(
MODBUS_UNITID_BROADCAST := 0,
MODBUS_UNITID_ALLVALID := 256, (* response on address 1..247 *)
MODBUS_UNITID_ALLBUTBROADCAST := 257, (* response on address 1..255 *)
MODBUS_UNITID_ALL := 258 (* response on address 0..255 *)
);
END_TYPERequirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_ModbusRTU |