PRP adapter parameters
The configuration of the PRP adapter is done via the "Parameters (Init)".
These parameters are based on the standard "IEC 62439-3:2018", from chapter 4.5, table 8.

Name | Type | Default | Description |
|---|---|---|---|
AdapterLanA | OTCID |
| Defines the network interface for LAN-A by means of the Object ID from the corresponding RT-Ethernet Adapter. |
AdapterLanB | OTCID |
| Defines the network interface for LAN-B by means of the Object ID from the corresponding RT-Ethernet Adapter |
EnableVlanTagging | BOOL | FALSE | Enables adding VLAN tags for the PRP supervision frames over LAN-A and LAN-B. |
VlanId | UINT | 1 | Defines the VLAN ID for the VLAN tags in the PRP supervision frames. |
VlanPrio | USINT | 0 | Defines the VLAN priority for the VLAN tags in the PRP supervision frames. |
Vlan DEI | BOOL | FALSE | Defines the "VLAN Drop Eligible Indicator" for the VLAN tags in the PRP supervision frames. |
TraceZones | UDINT |
| Reserved for later configuration of the trace. |
LifeCheckInterval | UDINT | 2000 | Defines the interval in milliseconds for sending PRP supervision frames. |
NodeForgetTime | UDINT | 60000 | Defines the time in milliseconds after which a supposedly obsolete entry is removed from the list of nodes. |
EntryForgetTime | UDINT | 400 | Defines the time in milliseconds after which an entry was removed from the list of received frames used to detect duplicates. |