FB_EcExtSyncExtTimes

The function block FB_EcExtSyncExtTimes enables or disables the synchronization of the internal and external clocks. The function block FB_EcExtSyncIsSynchronized can be used to check synchronization.
This function block is required for the synchronization.
- It enables or disables the synchronization of the internal and external clocks.
- It periodically sends the timestamp pair nExtTime and nIntTime to the TwinCAT real-time system via ADS.
The function block should be called at most every 2-5 ms. A new/fresh timestamp pair should be assigned to the function block every time it is called, otherwise the call is meaningless. The frequency of the function block call influences the quality of the time control. The more often the function block is called, the better the readjusted system can work. If the timestamp quality is good, one call per second, e.g. through a PPS signal (PulsePerSecond), may be sufficient.
Inputs
VAR_INPUT
sNetId : T_AmsNetId;
bEnable : BOOL;
nExtTime : T_DCTIME64;
nIntTime : T_DCTIME64;
END_VARName | Type | Description |
|---|---|---|
sNetId | T_AMSNetId | String containing the AMS network ID of the EtherCAT master device. |
bEnable | BOOL | bEnable = TRUE enables the synchronization. bEnable = FALSE disables the synchronization. |
nExtTime | T_DCTIME64 | External timestamp |
nIntTime | T_DCTIME64 | Internal timestamp |
Outputs
VAR_OUTPUT
bTS1Done : BOOL;
bError : BOOL;
nErrorId : UDINT;
stFirstSendTS : ST_ExtTimingTimes;
END_VARName | Type | Description |
|---|---|---|
bTS1Done | BOOL | This output is set when the synchronization is enabled for the first time and the internal and external timestamps are written to the EtherCAT master. |
bError | BOOL | This output is set if an error occurs during command execution. |
nErrorId | UDINT | This output returns the error code, if the bError output is set. |
stFirstSendTS | This output is set to the internal and external timestamps that are written to the EtherCAT master. |
Requirements
Development environment | Target platform | PLC library to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc3_EtherCATExtSync |