System requirements
Technical data | Requirements |
|---|---|
Operating system | Windows 10 Windows 11 Windows CE TwinCAT/BSD |
Target platform | x64, x86, Arm® |
Minimum TwinCAT version | TwinCAT 3.1 Build 4020.32 |
Required TwinCAT license | TC1200 | TwinCAT 3 PLC |
TF6225 TwinCAT 3 EtherCAT External Sync is installed with the TwinCAT Setup up to and including TwinCAT 3.1 Build 4024. Further installation details can be found in the instructions Installation up to TwinCAT 3.1 Build 4024.
From TwinCAT 3.1 Build 4026, TwinCAT products are installed via the TwinCAT Package Manager. Detailed instructions on installing products can be found in the chapter Managing TwinCAT software in the TwinCAT 3.1 Build 4026 installation instructions.
You can obtain a basic TwinCAT installation with the TF6225 function via the following workloads:
- TwinCAT.Standard.XAE (Engineering)
- TwinCAT.Standard.XAR (Runtime)