Configuration of Item Properties
OPC-spezification allows to add additional information to single OPC-items (opc-item means : a TwinCAT variable). These optional functionality is named "OPC-Item-Properties" in the OPC-spec and allows an opc-client to browse and read these additional properties.
The configuration of these properties occurs in the PLC program by adding comments behind a symbol. These comments will be interepreted by the OPC-Server.
Sample:
lTemperatur : DWORD;
(* ~
(OPC : 1 : Make variable visible for
OPC-Server)
(OPC_PROP[0005] : 3 :
OPC_PROP_RIGHTS, here Read AND Write Access)
(OPC_PROP[0100] : Grad F :
OPC_PROP_UNIT)
(OPC_PROP[0101] : Demovariable :
OPC_PROP_DESC)
(OPC_PROP[0205] : We are the champions :
OPC_PROP_SND)
(OPC_PROP[0206] : ..\..\info.html :
OPC_PROP_HTML)
(OPC_PROP[0207] : ..\..\service.avi :
OPC_PROP_AVI)
*) Each time compiling the PLC-project the PLC-Control will create the file <PLC-projectname>.tpy. This XML based file contains information about PLC-variables and their link to the OPC-server.
The OPC server will analyze this information of the TPY file., so configure the OPC-Server to know the file <PLC-projectname>.tpy.
The following table shows a list of all Item Properties:
|
Property ID laut OPC Spezifikation |
Description |
|---|---|
|
OPC_PROP[0005] |
OPC_PROP_RIGHTS |
|
OPC_PROP[0100] |
OPC_PROP_UNIT : Unit |
|
OPC_PROP[0101] |
OPC_PROP_DESC : Description |
|
OPC_PROP[0102] |
OPC_PROP_HIEU |
|
OPC_PROP[0103] |
OPC_PROP_LOEU |
|
OPC_PROP[0106] |
OPC_PROP_CLOSE |
|
OPC_PROP[0107] |
OPC_PROP_OPEN |
|
OPC_PROP[0200] |
OPC_PROP_DSP |
|
OPC_PROP[0201] |
OPC_PROP_FGC |
|
OPC_PROP[0202] |
OPC_PROP_BGC |
|
OPC_PROP[0203] |
OPC_PROP_BLINK |
|
OPC_PROP[0204] |
OPC_PROP_BMP |
|
OPC_PROP[0205] |
OPC_PROP_SND |
|
OPC_PROP[0206] |
OPC_PROP_HTML |
|
OPC_PROP[0207] |
OPC_PROP_AVI |
|
OPC_PROP[6007] |
BECKHOFF Defined : Simulation ID |
|
OPC_PROP[6008] |
BECKHOFF Defined : Alarm enabled |
|
OPC_PROP[6009] |
BECKHOFF Defined : Alarm ID |
|
OPC_PROP[6010] |
BECKHOFF Defined : Conversion enabled |
|
OPC_PROP[6011] |
BECKHOFF Defined : Conversion ID |