System requirements
Technical data | Description |
|---|---|
Operating system | Windows 10 Windows 11 (TwinCAT 3.1 Build >=4026.16) TwinCAT/BSD TwinCAT/Beckhoff RT Linux® |
Target platform | PC architecture (x86, x64) |
Minimum TwinCAT version | TwinCAT 3.1 Build 4026 |
Required TwinCAT setup level | TwinCAT 3 XAE, XAR |
Required TwinCAT license | TF6105 TC3 OPC UA Pub/Sub |
Hardware requirements | This product provides support for different transport protocols. If you want to use UDP, a network interface card, which is compatible with the TwinCAT real-time Ethernet Adapter driver, is required, see below. If you want to use MQTT, no special network interface card is required. |
Realtime-Ethernet Adapter
For UDP communication, this product is based on the TwinCAT Realtime-Ethernet Adapter driver. To check whether your network interface card is suitable for this driver, please perform the following steps. Please note that the installation of this driver is not required if you only want to use OPC UA Pub/Sub via MQTT.
- Create an OPC UA RT Device by right clicking on Devices and selecting Add New Item.
- Expand the category OPC UA and select Real-Time OPC UA Device.
- Now select the adapter and find the appropriate Ethernet interface by selecting Compatible Devices.
- Try to install the TwinCAT RT-Ethernet Adapter driver for your network interface card.
![]() | „For demo use only“ If your network interface card is listed under the “for demo use only” category, the TwinCAT RT-Ethernet Adapter driver has been installed but might not provide realtime capabilities. However, you may still use it for evaluation and testing. |
