Endpoints

The TwinCAT OPC UA Server makes various endpoints available for OPC UA Clients via the default port 4840/tcp. The endpoints define the connection type between client and server and whether it should be secured or unsecured.

Endpoints 1:

Standard port

Note that the standard port 4840 may be used by other OPC UA servers, such as the Local Discovery Server (LDS) from the OPC Foundation, which is used by some vendors with OPC UA software packages.

Endpoints 2:

Relationship of trust

Note that in order to use the secure endpoints, a trust relationship must be established between server and client, which is usually done via their certificates. Here is how to configure such a trust relationship on the server side.

Endpoints 3:

Deprecated endpoints

Please note that the security profiles currently available in the endpoints may be classified as potentially insecure over time and will be replaced by newer ones. In this case, an update of the TwinCAT OPC UA Server is recommended. A configuration switch (<AllowDeprecatedSecurityPolicies>) can be used to reactivate security policies that are deprecated and classified as insecure.
For security reasons, Beckhoff recommends to leave this configuration switch disabled.

List of endpoints

The following list summarizes the endpoints of the TwinCAT OPC UA Server. This includes endpoints that have already been discontinued. By default, the TwinCAT OPC UA Server only offers endpoints that are currently considered secure. Since setup version 4.3.28, the unencrypted endpoint has also been disabled by default for security and certification reasons.

Security profile

Security mode

Short description

None

None

No encryption or signing of messages is carried out at this endpoint. Authentication, on the other hand, is possible.

Basic128Rsa15 (deprecated)

Sign

Sign & Encrypt

This endpoint has been classified as deprecated from a security perspective and is disabled by default. If necessary, the endpoint can be enabled again.

Basic256 (deprecated)

Sign

Sign & Encrypt

This endpoint has been classified as deprecated from a security perspective and is disabled by default. If necessary, the endpoint can be enabled again.

Basic256Sha256

Sign

Sign & Encrypt

Endpoint currently present in the server for secure signing and encryption. Additional authentication is possible.

Aes256_Sha256_RsaPss

Sign

Sign & Encrypt

Endpoint currently present in the server for secure signing and encryption. Additional authentication is possible.

Aes256_Sha256_RsaOaep

Sign

Sign & Encrypt

Endpoint currently present in the server for secure signing and encryption. Additional authentication is possible.

All endpoints in the list can be enabled or disabled via the server configuration. In the following figure, all endpoints are enabled.

Endpoints 4: