Installation
Depending on the TwinCAT version and operating system used, this TwinCAT 3 Function can be installed in different ways, which are described in more detail below.
Notice | |
Update installation An update installation always uninstalls the previous installation. Please make sure that you have backed up your configuration files beforehand. |
TwinCAT 2 Setup
If you are using TwinCAT 2, you can install this supplement via a setup package, which you can download from the Beckhoff website at https://www.beckhoff.com/download.
The installation can be done on either the engineering or runtime side, depending on the system you need the supplement for. Please note that under TwinCAT 2, the supplement is licensed directly during installation. A separate dialog prompts you to enter the license key. If you would like to install a 30-day trial version of the supplement, please enter DEMO as the license key.

There is a separate setup download for TwinCAT 2 on Windows CE with the name TS6100-0030 OPC UA. This setup installs the CAB files, which you can then transfer to a Windows CE device and install them there.
TwinCAT 3 Package Manager
If you are using TwinCAT 3.1 Build 4026 (and higher) on the Microsoft Windows operating system, you can install this function via the TwinCAT Package Manager, see Installation documentation.
Normally you install the function via the corresponding workload; however, you can also install the packages contained in the workload individually. This documentation briefly describes the installation process via the workload.
Notice | |
Unprepared TwinCAT restart can cause data loss The installation of this function may result in a TwinCAT restart. |
Command line program TcPkg
You can use the TcPkg Command Line Interface (CLI) to display the available workloads on the system and to install a specific workload.
tcpkg list -t workload
tcpkg install TF6100.OpcUaConfigurator.XAETwinCAT Package Manager UI
You can use the User Interface (UI) to display all available workloads and install them if required. To do this, follow the corresponding instructions in the interface.
TwinCAT 3 Setup
If you are using TwinCAT 3.1 Build 4024 on the Microsoft Windows operating system, you can install this function via a setup package, which you can download from the Beckhoff website at https://www.beckhoff.com/download.
Depending on the system on which you need the function, the installation can be done on either the engineering or runtime side. The following screenshot shows an example of the setup interface using the TF6100 TwinCAT OPC UA Client setup.

To complete the installation process, follow the instructions in the Setup dialog.
Notice | |
Unprepared TwinCAT restart can cause data loss The installation of this function may result in a TwinCAT restart. |
Integration in Visual Studio and XAE Shell
This product contains components that are integrated into Visual Studio and the XAE Shell. When installing via the TwinCAT Package Manager, you can use configuration parameters to define the existing Visual Studio versions into which the product is to be integrated.
You can use the following TcPkg CLI call to view the current Visual Studio integration settings and adjust them if necessary:
tcpkg config list
tcpkg config set -n UseVS2022
You will also find these settings in the TcPkg UI and can adjust them according to your engineering environment. The following screenshot shows a configuration in which only integration into the TwinCAT XAE Shell (64-bit) takes place.

Subsequent integration in Visual Studio
If you want to perform an integration in Visual Studio after you have already installed the product once, you can perform the necessary steps using either TcPkg CLI or UI.
TcPkg UI
By setting the Visual Studio integration configuration option above, all installed workloads with a VS integration are automatically searched for and integrated accordingly. No further manual adjustments are required.
TcPkg CLI
In the TcPkg CLI, after enabling the desired VS integration, you must enter the following commands to automatically perform the integration for the corresponding installed workloads.
tcpkg install vs2022.ext