E_UABrowseResultMask
Syntax
TYPE E_UABrowseResultMask:
(
eUABRM_ReferenceTypeId := 1,
eUABRM_IsForward := 2,
eUABRM_ReferenceTypeInfo := 3,
eUABRM_NodeClass := 4,
eUABRM_BrowseName := 8,
eUABRM_DisplayName := 16,
eUABRM_TypeDefinition := 32,
eUABRM_TargetInfo := 60,
eUABRM_All := 63
)DINT;
END_TYPE
Values
Name | Description |
---|---|
eUABRM_ReferenceTypeId | ReferenceTypeId |
eUABRM_IsForward | IsForward |
eUABRM_ReferenceTypeInfo | ReferenceTypeInfo |
eUABRM_NodeClass | NodeClass |
eUABRM_BrowseName | BrowseName |
eUABRM_DisplayName | DisplayName |
eUABRM_TypeDefinition | TypeDefinition |
eUABRM_TargetInfo | TargetInfo |
eUABRM_All | All |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT 3.1 | Win32, Win64, CE-X86, CE-Arm® | Tc3_PLCopen_OpcUa |