MC_SetOverride
This function block sets the velocity override factor that is applied to movement commands of the axis. The override factor does not apply to movement in the synchronized motion state (e.g. movement induced by MC_GearIn, MC_GearInPos, ...).
Syntax
Definition:
FUNCTION_BLOCK MC_SetOverride
VAR_IN_OUT
Axis : Reference To AXIS_REF;
END_VAR
VAR_INPUT
Enable : BOOL;
VelocityFactor : LREAL;
END_VAR
VAR_OUTPUT
Enabled : BOOL;
Error : BOOL;
ErrorId : UDINT;
END_VAR
Inputs
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
Enable |
BOOL |
|
Write the velocity override factor continuously while Enable = TRUE. |
|
VelocityFactor |
LREAL |
1.0 |
Applies to commanded velocities. Valid range is [0,1]. Use STRING_TO_LREAL('#Ignore') to NOT overwrite the previous value. |
Outputs
|
Name |
Type |
Description |
|---|---|---|
|
Enabled |
BOOL |
The commanded override is set. |
|
Error |
BOOL |
Error occurred within function block. |
|
ErrorId |
UDINT |
Error identifier |
Further information
The MC3 axis supports a velocity override ranging from 0 to 100%, which is normalized to a range of 0 to 1. By default, the velocity override (VelocityFactor) is set to 1, which corresponds to 100%. The MC_SetOverride function block can be used to adjust the velocity override within the permissible range.
The velocity override allows you to adjust the velocity of an axis without changing the commanded dynamics (velocity, acceleration, and deceleration). This does not change the underlying motion curve either.
When using couplings, keep in mind that only the master’s override is taken into account.
Note on the migration from NC2 to MC3
NC2 and MC3 support a velocity override ranging from 0 to 100%.
In NC2, the velocity override is specified as a percentage and is set to 0% by default.
In contrast, for the MC3, the value range is normalized to 0 to 1, and the default value is 1, which corresponds to 100%.
Possible error codes
For this function block, the following values, among others, are possible for the ErrorId output:
Error(Hex) | Error(Dec) | Error type | Description |
|---|---|---|---|
0x8145 | 33093 | Function Block | Mapping of cyclic interface between NC and PLC is missing (e.g., AXIS_REF, AXES_GROUP_REF, ...). A reference used by the function block (e.g., to an axis, group, mover or other motion object) is not linked to the corresponding NC object, or its cyclic mapping is incomplete. |
0x8148 | 33096 | Function Block | Invalid input value. At least one input of the function block is outside its allowed range or inconsistent with the other inputs. |
An overview of all NC error codes can be found here:
Version information
- TwinCAT Standard >= v3.1.4026.23.1
- TF5500 MC3 Base >= v4.0.6