MC_ReadActualPosition
This function block reads the current axis actual position.
In case of an invalid actual position value, the Position output is set to 0 and the Valid output is set to FALSE.
Syntax
Definition:
FUNCTION_BLOCK MC_ReadActualPosition
VAR_IN_OUT
Axis : Reference To AXIS_REF;
END_VAR
VAR_INPUT
Enable : BOOL;
END_VAR
VAR_OUTPUT
Valid : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorId : UDINT;
Position : LREAL;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
Enable |
BOOL |
Read the actual position continuously while Enable = TRUE. |
Outputs
|
Name |
Type |
Description |
|---|---|---|
|
Valid |
BOOL |
Valid output available at function block |
|
Busy |
BOOL |
Function block is not finished and new output values are to be expected. |
|
Error |
BOOL |
Error occurred within function block. |
|
ErrorId |
UDINT |
Error identifier |
|
Position |
LREAL |
Actual position ([PosUnit]) |
Further information
Alternatively, the actual position can be read from the PLC using the AXIS_REF structure.
myAxis.McToPlc.Act.PositionPossible error codes
For this function block, the following values, among others, are possible for the ErrorId output:
Error(Hex) | Error(Dec) | Error type | Description |
|---|---|---|---|
0x8145 | 33093 | Function Block | Mapping of cyclic interface between NC and PLC is missing (e.g., AXIS_REF, AXES_GROUP_REF, ...). A reference used by the function block (e.g., to an axis, group, mover or other motion object) is not linked to the corresponding NC object, or its cyclic mapping is incomplete. |
An overview of all NC error codes can be found here:
Version information
- TwinCAT Standard >= v3.1.4026.23.1
- TF5500 MC3 Base >= v4.0.6