CDT_MCTOPLC_AXIS_SET

CDT provides current set values.

Syntax

Definition:

TYPE CDT_MCTOPLC_AXIS_SET :
STRUCT
    IsConnected  : BOOL;
    Position     : LREAL;
    Velocity     : LREAL;
    Acceleration : LREAL;
END_STRUCT
END_TYPE

Parameters

Name

Type

Description

IsConnected

BOOL

TRUE if the data area is connected and data is beeing received from MC.

Position

LREAL

Current position setpoint of the axis.

Velocity

LREAL

Current velocity setpoint of the axis.

Acceleration

LREAL

Current acceleration setpoint of the axis.

Version information

  • TwinCAT Standard >= v3.1.4026.23.1
  • TF5500 MC3 Base >= v4.0.6