ETouchProbeTriggerState

Touchprobe Trigger State Machine

Syntax

Definition:

TYPE ETouchProbeTriggerState :
(
    Init       := 0,
    Armed      := 1,
    Latched    := 2,
    Continuous := 3,
    Aborted    := 4
)UDINT;
END_TYPE

Values

Name

Description

Init

Touch probe is initialized but not yet armed.

Armed

Touch probe is armed and waiting for a trigger event.

Latched

Touch probe has been triggered and the position has been latched.

Continuous

Touch probe is in continuous mode, latching positions on every trigger event.

Aborted

Touch probe operation was aborted before a trigger event occurred.

Version information

  • TwinCAT Standard >= v3.1.4026.23.1
  • TF5500 MC3 Base >= v4.0.6