ELoadType

Indicates the type of the currently selected load of the axis.

Syntax

Definition:

TYPE ELoadType :
(
    None                 := 0,
    Force                := 2,
    PressureA            := 3,
    PressureB            := 4,
    DirectVelocityOutput := 5
)UDINT;
END_TYPE

Values

Name

Description

None

No load control active.

Force

Load control based on force.

PressureA

Load control based on pressure at area A of the cylinder.

PressureB

Load control based on pressure at area B of the cylinder.

DirectVelocityOutput

Velocity setpoint is written directly to the drive output.

Version information

  • TwinCAT Standard >= v3.1.4026.23.1
  • TF5500 MC3 Base >= v4.0.6