MC_ReadStatus
This function block reads the current axis state.
Syntax
Definition:
FUNCTION_BLOCK MC_ReadStatus
VAR_IN_OUT
Axis : Reference To AXIS_REF;
END_VAR
VAR_INPUT
Enable : BOOL;
END_VAR
VAR_OUTPUT
Valid : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorId : UDINT;
ErrorStop : BOOL;
Disabled : BOOL;
Stopping : BOOL;
Homing : BOOL;
Standstill : BOOL;
DiscreteMotion : BOOL;
ContinuousMotion : BOOL;
SynchronizedMotion : BOOL;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
Enable |
BOOL |
Read the axis state continuously while Enable = TRUE. |
Outputs
|
Name |
Type |
Description |
|---|---|---|
|
Valid |
BOOL |
Valid output available at function block |
|
Busy |
BOOL |
Function block is not finished and new output values are to be expected. |
|
Error |
BOOL |
Error occurred within function block. |
|
ErrorId |
UDINT |
Error identifier |
|
ErrorStop |
BOOL |
Axis is in state ErrorStop. |
|
Disabled |
BOOL |
Axis is in state Disabled. |
|
Stopping |
BOOL |
Axis is in state Stopping. |
|
Homing |
BOOL |
Axis is in state Homing. |
|
Standstill |
BOOL |
Axis is in state Standstill. |
|
DiscreteMotion |
BOOL |
Axis is in state DiscreteMotion. |
|
ContinuousMotion |
BOOL |
Axis is in state ContinuousMotion. |
|
SynchronizedMotion |
BOOL |
Axis is in state SynchronizedMotion. |
Further information
Alternatively, the axis status can be read from the PLC using the AXIS_REF structure.
myAxis.McToPlc.Std.AxisStateInformation about the individual states is summarized in the section State diagram.
Version information
- TwinCAT Standard >= v3.1.4026.23.1
- TF5500 MC3 Base >= v4.0.6