Introduction to TwinCAT MC3
TF55xx | TwinCAT 3 MC3 is the new generation of motion control that integrates seamlessly with TwinCAT, providing a seamless and efficient automation solution.
Complete system integration
TF55xx | TwinCAT 3 MC3 is seamlessly integrated into the TwinCAT system, which means that this motion control solution can be operated in parallel with the other TwinCAT functions in one system and can also interact with the other TwinCAT functions.
Multi-core support
TF55xx | TwinCAT 3 MC3 can be distributed to several CPU cores as required. Movements can be synchronized across all CPU cores in use.
Multitasking support
Axes with different cycle times can be operated on a single CPU core, precisely matching the velocities and tasks of the respective axes. This facilitates optimum utilization of a CPU core, as the fastest axis does not necessarily dictate the clock rate for all axes. The axes of a conveyor belt with a delta picker can thus be operated at a cycle time of 1 ms to ensure that the workpieces are picked up quickly, while the axes for width adjustment of the conveyor belt are operated at a cycle time of 4 ms on the same CPU core.
Modular configuration
Functional extensions using TcCOM objects and flexible interfaces enable a future-proof architecture and a modular project configuration. The web-based commissioning interface can be customized for specific applications.
Hardware independence
As with the previous Motion Control solution, axis objects separate the hardware from the programming. This creates hardware independence.
Fluid power (hydraulics) support
TF55xx | TwinCAT 3 MC3 ensures equally deep integration of electrical and hydraulic axes and enables seamless interaction, precise synchronization, and flexible integration across different hardware platforms. With the scalable platform, TF5560 | TwinCAT 3 MC3 Fluid Power can be used for a wide range of applications, from isolated hydraulic solutions to complete machine control systems.