Configuration

In order to create a Planar group, an MC Configuration must first be created.
1. Select MOTION > Add New Item….
Configuration 1:
2. In the following dialog box, select MC Configuration and confirm with OK.
Configuration 2:
You have created an MC Project.
3. Select MC Project > Groups > Add New Item….
Configuration 3:
4. In the following dialog box, create one (or more) Planar groups and confirm with OK.
Configuration 4:
The Planar group is now created and can be parameterized.

Open detailed description

Purposes of the individual tabs

Object: General information (name, type, ID and so on) is shown here.

Configuration 5:

Parameter (Init):

The hidden initial parameter "TraceLevel" influences how much information is logged (see Logging/Tracing).

Parameter (Online): The number of objects managed in the group (movers, tracks, environment) is displayed here. The state of the group is also displayed.

Online Parameters

Name

Type

PTCID

Comment

Group object count

UDINT

#x050300C9

Number of objects in the group, read only.

State

MC_PLANAR_STATE

#x050300B6

State, read only.

Data Area: Shows the memory area via which the group communicates with the PLC track.

Data Areas

McToPlc

Area No: 1
Type: OutputSrc

Symbols

Name

Type

PTCID

STD

CDT_MCTOPLC_GROUP_PLANAR

#x00000000