ST_MoveOnTrackOptions
Options for the "MoveOnTrack" command of the Planar Mover.
Syntax
Definition:
TYPE ST_MoveOnTrackOptions :
STRUCT
gap : LREAL;
direction : MC_DIRECTION;
additionalTurns : UDINT;
moduloTolerance : LREAL;
END_STRUCT
END_TYPE
Parameters
Name |
Type |
Default |
Description |
---|---|---|---|
gap |
LREAL |
200.0 |
Minimal distance to next Planar Mover on track. |
direction |
MC_DIRECTION.mcDirectionNonModulo |
Direction in which the target is approached. | |
additionalTurns |
UDINT |
0 |
Addition turns to move in modulo movement (positive or negative). |
moduloTolerance |
LREAL |
0.0 |
Tolerance "window" in modulo movement. |