MC_GROUP_STATE
The enum MC.MC_GROUP_STATE defines the state of a group. State transitions, see state diagram.
Syntax
Definition
TYPE MC_GROUP_STATE
(
mcGroupStateInvalid := 0,
mcGroupStateDisabled := 1,
mcGroupStateStandby := 2
mcGroupStateMoving := 3,
mcGroupStateStopping := 4,
mcGroupStateErrorStop := 5,
mcGroupStateHoming := 6,
mcGroupStateNotReady := 7,
mcGroupStateSuspended := 8
)
END_TYPEValues
Name | Description |
|---|---|
mcGroupStateInvalid | No valid group state |
mcGroupStateDisabled | The group is disabled. |
mcGroupStateStandby | The group is in standby state. |
mcGroupStateMoving | The group is moving. |
mcGroupStateStopping | The group is stopping. |
mcGroupStateErrorStop | The group stops due to an error. |
mcGroupStateHoming |
|
mcGroupStateNotReady | The group is not ready. |
mcGroupStateSuspended |
|