MC_DIRECTION
(* Defines the direction of the movement (e.g. for a modulo axis). *)
TYPE MC_DIRECTION :
(
mcDirectionNonModulo := 0, (* Position is interpreted as absolute position. *)
mcDirectionPositive := 1, (* Moves in positive direction. *)
mcDirectionShortestWay := 2, (* The direction of movement depends on whether the positive direction of movement or the negative direction of movement is the shortest distance from the target position. *)
mcDirectionNegative := 3 (* Moves in negative
direction. *)
)
END_TYPE
TF5410 | TF5420 | |
---|---|---|
MC Group with Pick-and-Place | MC Group Coordinated Motion | |
MC_DIRECTION is used to specify the direction of movement during modulo positioning. Modulo positioning is only applicable to periodic systems. For open systems such as open tracks, only the value mcDirectionNonModulo
is accepted.
mcDirectionNonModulo: The position is always interpreted as an absolute position.
mcDirectionPositive: Positive direction of movement
mcDirectionNegative: Negative direction of movement
mcDirectionShortestWay: The direction of movement depends on whether the positive direction or the negative direction has the shortest distance to the target position.
![]() | In combination with the Tc2_MC2 or Tc3_Mc3Definitions library it is possible that the data type cannot be resolved unambiguously (ambiguous use of name 'MC_Direction'). In this case the namespace must be specified when using the data type (Tc3_Mc3PlanarMotion.MC_DIRECTION or Tc3_Mc3Definitions.MC_DIRECTION or Tc2_MC2.MC_DIRECTION). |
Requirements
Development environment | Target platform | PLC libraries |
---|---|---|
TwinCAT V3.1.4024.7 TF5400 Advanced Motion Pack V3.1.10.1 | PC or | Tc3_McCollisionAvoidance, Tc3_McCoordinatedMotion, Tc2_MC2 |