MC_DwellTimePreparation
TF5410 | TF5420 | |
---|---|---|
| MC Group with Pick-and-Place | MC Group Coordinated Motion |
This function block appends a standstill job with a defined time to the table of segments in the PathData structure. The PathData table can be executed via MC_MovePath. The function block MC_DwellTimePreparation can be called several times per cycle.
VAR_INPUT
VAR_INPUT
DwellTime : Time;
BufferMode : MC_BUFFER_MODE := mcBuffered;
InvokeId : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
DwellTime | Time | Time during which the path is stationary at velocity 0. Any timespan >= 0 is allowed. A DwellTime of zero leads to an exact stop, even if the surrounding segments would allow a transition with a velocity > 0. |
BufferMode | MC_BUFFER_MODE | Defines how successive motion commands are to be processed (see MC_BUFFER_MODE). Only mcBuffered and mcAborting are allowed here. |
InvokeId | UDINT | Segment ID for analysis purposes. |
VAR_IN_OUT
VAR_IN_OUT
PathData : MC_PATH_DATA_REF;
END_VAR
Name | Type | Description |
---|---|---|
PathData | MC_PATH_DATA_REF | Table containing the segments of a path. The table is written by the Preparation function blocks, like this one, and executed by MC_MovePath (see MC_PATH_DATA_REF). |
VAR_OUTPUT
VAR_OUTPUT
Error : BOOL;
ErrorId : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
Error | BOOL | This output becomes TRUE if an error has occurred during command execution. |
ErrorId | UDINT | Contains the command-specific error code of the last executed command. Details of the error code can be found in the ADS error documentation or in the NC error documentation (error codes 0x4nnn and 0x8nnn). |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.7 TF5400 Advanced Motion Pack V3.1.10.1 | PC or CX (x86 or x64) | Tc3_McCollisionAvoidance, Tc3_McCoordinatedMotion, Tc2_MC2 |